Knowledge Search
Download document () of 20

7.2WKMSJ200

Motor fuse-link, medium voltage, 200 A, AC 7.2 kV, DIN 43625 3", 76 x 442 mm, back-up, DIN, with striker HS

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
7.2WKMSJ200
UPC
051712837798
EAN
5027590054690
Product Length/Depth
442 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
5200 g
Warranty
Not Applicable
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1
Product Type
Medium voltage motor fuse

Electrical Ratings

Amperage Rating
200 A
Interrupt rating
63 kAIC
Resistance
1.79 ohms
Voltage rating
7.2 kV
Watt losses
99 W

General Information

Application
Motor protection
Barrels
1
Class
Class back-up
Construction size
76 x 442 mm
Fuse indicator
Non Indicating
Fuse type
WKMSJ
Used with
A3354730 Nickel-plated copper fuse clip

Physical Details

Packaging type
Standard
Type
fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877