Knowledge Search
Download document () of 20
We make what matters work*

8300GY

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 125V, Back and side, Gray, Brass, High-impact nylon face, PVC base, 5-20R, Duplex, Screw, Nylon, PVC

General specifications

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
8300GY
UPC
032664705533
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.88 in
Product Weight
0.001 lb
Certifications
UL
NOM
Federal Specification Classification 6233 01
Product Type
Heavy-duty hospital grade

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon, PVC
Color
Gray
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon face
PVC base
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.