Knowledge Search
Download document () of 20

850RR DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Zinc die cast, 90°, 1/2", Rigid to rigid (female to female)

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
850RR DC
UPC
662277001632
Product Length/Depth
3.33 in
Product Height
1.1 in
Product Width
1.19 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Rigid to rigid (female to female)
Gender end 1
Female
Gender end 2
Female
Shape
90° angle
Trade size
1/2"
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.