Download document () of 20

886 SC NK

Eaton B-Line series Type 1 junction boxes, 8" height, 6" length, 8" width, NEMA 1 , Screw cover, SC NK enclosure, Surface mounted, Small single door, No knockout, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
886 SC NK
UPC
782051222913
Product Length/Depth
6 in
Product Height
8 in
Product Width
8 in
Product Weight
5.7 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
SC NK enclosure
Cover type
Screw
Mounting method
Surface
Mounting hole details
Thru holes
Special features
Keyhole slots on cover, plated screws

Standards

NEMA Rating
1
Country of origin
US

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.