Knowledge Search
Download document () of 20
We make what matters work*

91000T53

Eaton 91000T pushbutton contact block, 91000T series, Pushbutton, 1NO, Contact block

General specifications

Product Name
Eaton 91000T pushbutton contact block
Catalog Number
91000T53
UPC
782116328604
Product Length/Depth
0.021 in
Product Height
0.019 in
Product Width
0.013 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
Product Type
Pushbutton accessory

Product specifications

Type
One-hole mounting
Contact configuration
1 NO
Series
91000T
Product category
Contact block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.