Eaton 9PX lithium ion extended battery module (EBM), 1U, used with 9PX1500RT-L, 9PX1500RTN-L, 9PX1500GRT-L
List price $2,562
List Prices are not a reflection of the actual product Street Price. Check with your Eaton reseller or partner to get actual pricing.
Discover other Eaton products and accessories built to enhance this product.
9PX1500RT-L
9PX1500GRT-L
9PX1000GRT
RK2PA
BINTSYS
PRODUCT NAME | Eaton 9PX extended battery module (EBM) |
CATALOG NUMBER | 9PXEBM48RT-L |
PRODUCT LENGTH/DEPTH | 17.6 in |
PRODUCT HEIGHT | 1.7 in |
PRODUCT WIDTH | 17.2 in |
PRODUCT WEIGHT | 36.5 lb |
WARRANTY | 5 year factory warranty |
CERTIFICATIONS | NOM cTUVus |
TYPE | Extended Battery Module (EBM) |
BATTERY TYPE | Lithium-ion |
RACK SIZE | 1U |
COLOR | Black/Silver |
FORM FACTOR | Rack/Tower |
PACKAGE CONTENTS | 9PXEBM48RT-L 1U extended battery module 4-post rail kit |