Knowledge Search
Download document () of 20

ARE3523

Eaton Crouse-Hinds series Arktite ARE receptacle assembly, 30A, Four-wire, five-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, 1", 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite ARE receptacle assembly
Catalog Number
ARE3523
UPC
782274040622
Product Length/Depth
4.875 in
Product Height
6.875 in
Product Width
4.25 in
Product Weight
2.95 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Four-wire, five-pole
Trade size
1"
Receptacle style
Spring door
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.