Download document () of 20

ATR, 1/2X36 ZN

Eaton B-Line series all threaded rod, 36" H x 0.5" D, Steel, 1350 Lbs load, 13" thread length

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/2X36 ZN
UPC
781011689643
Product Height
36 in
Product Diameter
0.5 in
Product Weight
0.8 lb
Certifications
Not Applicable
Product Type
All threaded rod

Model

Thread length
13 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
1350 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.