Download document () of 20

ATR, 1/4X72 ZN

Eaton B-Line series all threaded rod, 72" H x 0.25" D, Steel, 240 Lbs load cap, 20" thread leng

General specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/4X72 ZN
UPC
781011690137
Product Height
72 in
Product Diameter
0.25 in
Product Weight
1.1 lb
Certifications
Not Applicable
Product Type
All threaded rod

Model

Thread length
20 in
Type
All threaded rod cut to length

Load rating/capacity

Load capacity
240 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.