Download document () of 20
We make what matters work*

B280FLGRN

Eaton B-Line series post base, 3.5" H x 8" L x 3" W, Steel, DURA GREEN, Fits channel B22

General specifications

Product Name
Eaton B-Line series post base
Catalog Number
B280FLGRN
UPC
781011571429
Product Length/Depth
8 in
Product Height
3.5 in
Product Width
3 in
Product Weight
3.12 lb
Certifications
Not Applicable
Product Type
Post base

Model

For channel type
Fits channel B22
Type
Rectangular post base, flush to side

Material/finish

Finish
DURA GREEN
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.