Download document () of 20

B3170CTC-1

Eaton B-Line series adjustable swivel hanger for copper tubing, 2.5" H x 1" D, Steel and Dura Copper, 1" max pipe size

General specifications

Product Name
Eaton B-Line series adjustable swivel hanger for copper tubing
Catalog Number
B3170CTC-1
UPC
781011764272
Product Height
2.5 in
Product Diameter
1 in
Product Weight
0.1 lb
Certifications
Not Applicable
Product Type
Adjustable swivel hanger for copper tubing

Application

Application
Suspended tubing allowing vertical adjustment
Pipe size - max
1 in

Model

Model
Adjustable swivel hanger for copper tubing
Type
Adjustable Swivel Hanger for Copper Tubing - Plastic Coated

Material/finish

Finish
DURA GREEN
Material
Steel
Dura Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.