Download document () of 20

B3199RCT-3/8

Eaton B-Line series ceiling flange, 0.1880" H x 2.8750" L x 1.3750" W, DURA COPPER, 180 Lbs load cap

General specifications

Product Name
Eaton B-Line series ceiling flange
Catalog Number
B3199RCT-3/8
UPC
781011122713
Product Length/Depth
2.875 in
Product Height
0.188 in
Product Width
1.375 in
Product Weight
0.013 lb
Certifications
cULus Listed
Product Type
Ceiling flange

Product specifications

Load capacity
180 lbs
Special features
Used with hanger rod or pipe that are not incuded
Type
Ceiling flange Dura-Copper coated

Export product specification

Catalogs

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.