Download document () of 20

BA-2-16

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.024lbs, 0.63", 0.94" Twist fasteners, 25 lbs load capacity

General specifications

Product Name
Eaton B-Line series twist fastener
Catalog Number
BA-2-16
UPC
781011180003
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.024 lb
Certifications
UL/CUL listed
Product Type
Twist fastener

Application

Application
Supports elec. fixtures from standard 0.56 inch T-bars

Model

Product Category
Acoustical tee
Type
0.94" Twist fasteners

Specifications

Size
0.63 inch
Load capacity
25 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.