Download document () of 20

BABF1020

Eaton BAB thermal magnetic circuit breaker,Classic replacement circuit breaker,15 A,10 kAIC at 120/240 V,Single-pole,120/240 V,#14-8 AWG Cu/Al,BQL

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BABF1020
UPC
786685405063
Product Length/Depth
3.25 in
Product Height
3.5 in
Product Width
0.875 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
NFPA 72
HACR Rated
Certifications
UL Listed
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Single-pole
Type
Bolt-on Fire Alarm Circuit Breaker
Wire size
#14-8 AWG Cu/Al

Performance Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.