Download document () of 20

BE-5-8

Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.035lbs, Flange beam fasteners, .31" Min mount size, .5" Max mount size, 200 lbs load capacity

General specifications

Product Name
Eaton B-Line series beam fasteners
Catalog Number
BE-5-8
UPC
781011183004
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.035 lb
Certifications
UL/CUL listed
Product Type
Beam fasteners

Application

Application
Permits fast, easy installation on bulb tees-beams

Model

Product Category
Beams
Type
Flange beam fasteners
Mounting method
Flange

Specifications

Load capacity
200 lbs
Mounting dimensions - min
0.31
Mounting dimensions - max
0.50

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.