Download document () of 20
We make what matters work*

BH7

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.032lbs, Components, 160 lbs load capacity, Angle bracket with .281" holes

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH7
UPC
781011188306
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.032 lb
Compliances
Not Applicable
Certifications
UL/CUL listed
Product Type
Hanger

Application

Application
For wire or chain drop from concrete or wood

Model

Product Category
Hangers
Type
Components
Special features
Angle bracket with .281" holes

Specifications

Load capacity
160 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.