Download document () of 20

BK/GDA-6.3A

Eaton GDA Series Fast-acting fuse 6.30A, 250 Vac, 32 Vdc (self certified), BK-GDA-6-3A

General specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
BK/GDA-6.3A
UPC
051712431606
Product Length/Depth
5.2 mm
Product Height
20 mm
Product Width
5.2 mm
Product Weight
1.02 g
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
CCC Marked
Certifications
VDE
Global Catalog
BK/GDA-6.3A
Product Type
Fast-acting fuse

Product specifications

Amperage Rating
6.30A
Voltage drop
150 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Ceramic tube
Nickel-plated brass end cap construction
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.