Knowledge Search
Download document () of 20

BK/SC-50

Eaton Bussmann series SC fuse, Current-limiting time-delay fuse, Rejection style, 50 A, Class G, Non-indicating, Ferrule end x ferrule end, 12 sec at 200%, 10 kAIC at 300 Vdc, 100 kAIC at 480 Vac, Bulk, 480 V, 300 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
BK/SC-50
UPC
051712750646
EAN
5027590416481
Product Length/Depth
0.41 in
Product Height
2.25 in
Product Width
0.41 in
Product Weight
0.35 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Catalog Notes
Bulk
Product Type
Fuse

Electrical rating

Amperage Rating
50 A
Interrupt rating
100 kAIC at 480 Vac
10 kAIC at 300 Vdc
Response time
12 sec at 200%
Voltage rating
480 Vac, 300 Vdc

Physical details

Packaging type
Standard
Bulk

General information

Class
Class G
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877