Knowledge Search
Download document () of 20

BR1020B100S11

Eaton Eaton BR main lug loadcenter,No feed-thru lugs,Main circuit breaker,100 A,A1,Aluminum, NEMA 1,Metallic,10 kAIC,BR,Surface,20 Circuits,Twenty-four pole,10 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240V,#4-1/0 AWG Cu/Al

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR1020B100S11
UPC
782114993514
Product Length/Depth
3.56 in
Product Height
13 in
Product Width
11 in
Product Weight
12 lb
Warranty
10 year
Certifications
UL 50
UL 67

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Mounting
Surface
Number of circuits
20
Number of spaces
10
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Wire size
#4-1/0 AWG Cu/Al
Box size
A1
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.