Knowledge Search
Download document () of 20

BR1224L400R

Eaton BR main lug loadcenter, 400 A,42,Aluminum, NEMA 3R,Surface,NEMA 3R,42 Circuits,24-pole,12 Spaces,3-wire,Single-phase,Type BR 1-inch breakers,120/240V,(2) #3/0–400 kcmil

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BR1224L400R
UPC
786685895420
Product Length/Depth
6.38 in
Product Height
38 in
Product Width
16.31 in
Product Weight
49 lb
Warranty
10 year limited
Certifications
UL 50
UL 67

Product specifications

Type
Main lug
Amperage Rating
400 A
Bus material
Aluminum
Cover
Cover included
Mounting
Surface
Number of circuits
42
Number of spaces
12
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
25 kAIC
NEMA rating
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.