Knowledge Search
Download document () of 20

BR360ST

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on shunt trip circuit breaker,60 A,10 kAIC,Three-pole,240V,BR,Common breaker trip,#4-1/0 AWG Cu/Al,Q28,BR,Type BR Loadcenters,Shunt trip included

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BR360ST
UPC
786676003445
Product Length/Depth
3 in
Product Height
3 in
Product Width
3 in
Product Weight
1.3 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
60 A
Voltage rating
240 V - 240 V
Trip Type
Common breaker trip
Circuit breaker type
BR
Shunt trip
Included
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#4-1/0 AWG Cu/Al
Number of poles
Three-pole
Quantity
28
Type
Type BR 1-Inch plug-on shunt trip circuit breaker
Special features
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com