Knowledge Search
Download document () of 20

BRL200

Eaton Loadcenter Main Devices,Main lug kit,200 A,Stud,Two-pole,Used with Type BR Loadcenters and Circuit Breakers,120/240 V, 208 Y/120, 240 V,#1 AWG-300 kcmil Cu/Al

General specifications

Product Name
Eaton BR main lug kit
Catalog Number
BRL200
UPC
786676460101
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Used with Type BR Loadcenters and Circuit Breakers
Type
Main lug kit
Amperage Rating
200 A
Mounting
Stud
Number of poles
Two-pole
Voltage rating
120/240V, 208Y/120, 240V
Wire size
#1 AWG-300 kcmil Cu/Al

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.