Knowledge Search
Download document () of 20
We make what matters work*

BRSN220

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch switching neutral breaker,20 A,10 kAIC,Two-pole,120V,BR,Switching neutral,#14-4 AWG Cu/Al,BR,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRSN220
UPC
786676364553
Product Length/Depth
2 in
Product Height
2.5 in
Product Width
3 in
Product Weight
0.6 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
20 A
Voltage rating
120 V
Trip Type
T262
Circuit breaker type
BR
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Two-pole
Type
Type BR 1-Inch switching neutral breaker
Special features
Used with Type BR Loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com