Knowledge Search
Download document () of 20

C0150E5E

Eaton Type MTE industrial control transformer, pv: 200/220/440v, 208/230/460v, 240/480v, taps: none, sv: 23/110v, 24/115v, 25/120v, 55°c, 150 va

General specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0150E5E
UPC
786680420368
Product Length/Depth
3.75 in
Product Height
3.63 in
Product Width
3.96 in
Product Weight
7.9 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed
cUL Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability
Product Type
Industrial control transformer

Physical Attributes

Coil material
Copper windings
Design
MTE
Tap size
None

Performance Ratings

Primary voltage
200/220/440 V, 208/230/460 V, 240/480 V
Temperature rating
55°C
Volt ampere rating
150 VA
Secondary voltage
23/110 V, 24/115 V, 25/120 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.