Knowledge Search
Download document () of 20

C22-WK3-K20

Eaton C22 compact pushbutton, C22, 22.5 mm Compact Pushbutton Selector Switch, Non-Illuminated, Knob, Silver Bezel, Momentary, 40°, Button: Button: Black/White, 2NO, 3-position

General specifications

Product Name
Eaton C22 compact pushbutton
Catalog Number
C22-WK3-K20
EAN
4015081294800
Product Length/Depth
1.17 in
Product Height
2.83 in
Product Width
1.17 in
Product Weight
0.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DIN VDE 0600
Certifications
EN 60947
UL Listed
CSA Certified
IEC 60947

Product specifications

Type
Selector Switch
Bezel
Silver
Actuator function
Momentary, 40°
Button color
Black, white
Actuator
Knob
Contact configuration
2 NO
Illumination
Non-illuminated
Series
C22
Color
White
Black
Number of positions
3
Size
22.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.