Knowledge Search
Download document () of 20

CEX-133-A12-310PN

Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland, 30A, Eex d gland, Unarmoured, Male, Silver plated copper contacts, #12 AWG, Crimp, Pin, 10.5 - 15.5 inner sheath, 13.5 - 21.0 outer sheath, 12 shell, 7 contacts

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland
Catalog Number
CEX-133-A12-310PN
UPC
662276672222
Product Length/Depth
6.57 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Shell size
12
Cable hardware
Eex d Gland
Cable type
Unarmoured
Inner sheath (min/max)
10.5 - 15.5
Outer sheath (min/max)
13.5 - 21.0
Contact size
#12 AWG
Amperage Rating
30A
Connector gender
Male
Contact type
Pin
Contact termination
Crimp
Contact material
Silver plated copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.