Download document () of 20

CH127TB

Eaton meter socket, Individual safety socket, 200A, Overhead/underground, Seven-jaw, Three-phase, #6-250 kcmil, Four-wire, Ring, 600V, #6 AWG-250 kcmil

General specifications

Product Name
Eaton meter socket
Catalog Number
CH127TB
UPC
782116153565
Product Length/Depth
32 in
Product Height
7 in
Product Width
15 in
Product Weight
49 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Individual safety socket
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Seven-jaw
Phase
Three-phase
Utility approvals
AZ : Arizona Public Service Company
AZ : Salt River Project (SRP)
Number of wires
Four-wire
Security
Ring
Voltage rating
600 V
Wire size
#6 AWG-250 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com