Knowledge Search
Download document () of 20
To be discontinued

CL120CAF

Eaton Classified 1" AFCI circuit breaker, Combination arc fault, 20A, 10 kAIC, Single-pole, 120/240V, CL, #14-4 AWG Cu/Al, Type CH Loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton Classified 1" AFCI circuit breaker
Catalog Number
CL120CAF
UPC
786685271514
Product Length/Depth
3 in
Product Height
1.25 in
Product Width
4.75 in
Product Weight
0.53 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Homeline, GE Type THQ, Crouse-Hinds Type MP, Thomas and Betts Type TB, Murray Type MP, ITE/Siemens Type QP. Requires 1-inch (25.4 mm) space.
Product Type
1" AFCI circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Interrupt rating
10 kAIC
Main circuit breaker
CL
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Special features
Combination arc fault

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com