Download document () of 20
We make what matters work*

CMU704140

Eaton Cooper Power series power fuse, 140A, 38 kV, Fuse type: Power, K

General specifications

Product Name
Eaton Cooper Power series power fuse
Catalog Number
CMU704140
UPC
194006079099
Product Height
28.8 in
Product Diameter
1.4 in
Product Weight
2.5 lb
Compliances
IEEE C37.40
IEEE C37.41
Certifications
Not Applicable
Product Type
Power fuse

Electrical Rating

Current Rating
140 A
Maximum voltage
38 kV
Voltage rating
38 kV

Rating

Speed rating
K

Type

Fuse type
Power

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE