Knowledge Search
Download document () of 20

D3PA6

D3 Series Socket, Used with D3PR2 and D3PF2 Relays, Module size A, 300V nominal voltage, 16A nominal current, DIN rail/panel mount, Screw clamping wire connection, QTY: 1, IP20 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D3PA6
UPC
782116199570
Product Length/Depth
3 in
Product Height
1.45 in
Product Width
1.42 in
Product Weight
0.16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
CE Marked
Certifications
cRUus
UL Listed
CSA Certified
Catalog Notes
Protection category (finger safe)

Product specifications

Type
General-purpose relay
Mounting
DIN rail, screw
Rated operational current
16A nominal
Used with
D3PR2 and D3PF2 relays
Enclosure
IP20
Module size
A
Nominal voltage
300 V
Quantity
1
Series
D3
Wiring connection
Screw clamping

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.