Photo is representative
Download
DC1 IP66 480V IN/460V OUT 1HP, 2.2A ENH FW
Product Name |
Eaton PowerXL DC1 adjustable frequency drive
|
Catalog Number |
DC1-342D2NN-A66CE1
|
UPC |
786687019527
|
Product Length/Depth |
9.2 in
|
Product Height |
14.3 in
|
Product Width |
8.6 in
|
Product Weight |
6.4 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the product or eighteen (18) months from the date of shipment of the product, whichever occurs first. Plus 5 years on capacitor cells.
|
Certifications |
cUL Certified
EN 61800-3 UkrSepro EN 60529 UL Listed EN 61800-5-1 |
Type |
VF drive
|
Frame |
1
|
Rated operational current |
2.2 A
|