Knowledge Search
Download document () of 20

DG1-34205FB-C54C

Eaton PowerXL DG1 variable frequency drive, 380-500V input 110 kW 150 Hp CT 3PH 50/60 Hz 205A output IP54/type 12 FR6 LCD Internal EMC filter and DC choke EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU ports 2 exp slots Brake chopper

General specifications

Product Name
Eaton PowerXL DG1 variable frequency drive
Catalog Number
DG1-34205FB-C54C
UPC
786680199745
Product Length/Depth
21.88 in
Product Height
45.27 in
Product Width
23.62 in
Product Weight
281.3 lb
Warranty
Eaton Selling Policy 25-000 generally applies with some exceptions. Drive products come with a standard 24 months from date of shipment and 36 months with Eaton certified start up all inclusive coverage parts labor and travel.
Compliances
GoST-R
C-Tick Compliant
CE Marked
RoHS Compliant
Certifications
cUL Listed
UL Listed
UL 508C
EN ISO 13849-1
EN 62061
IEC 61508

Product specifications

Brake chopper
Brake chopper
Horsepower
150 hp
Phase
Three-phase in, three-phase out
Protection filtering
EMI and DC Choke
Frequency rating
50-60 Hz
Frame size
6
Keypad
Included
Input voltage
400 V, 380-500 V(-15%, +10%)
Display
LCD graphical
Torque rating
CT
Communication
EtherNet, RS-485, BACnet MS/TP, Modbus TCP and RTU communication
Enclosure
IP54/type 12
NEMA rating
NEMA 12
Protection
Internal EMC filter, DC choke
Output current - max
205 A
Software
Active energy control, quick start wizard
Number of slots
2 expansion slots
Material
Coated board
Power consumption
110 kW
Electromagnetic compatibility filter
EMC Filter
Internal DC choke
Yes
Conformal coated boards
Yes
User interface
Graphical Keypad
High overload (CT) amps
205 A
High overload (CT) kW
110 kW
High overload (CT) hp
150 hp
Low overload (VT) amps
261 A
Low overload (VT) kW
132 kW
Low overload (VT) hp
240 hp
Input voltage range
380 - 500 V
Input frequency range
50 - 60 Hz
Output frequency range
0 - 400 Hz
Max overload
110% for 1 minute
Recommended fuse size
400
Communications onboard
EtherNet/IP, Modbus TCP, RS-485: Modbus RTU, BACnet MS/TP
Motor control modes
Frequency, Speed, Open-loop speed, Open-loop torque
Motor type
Inductio, PM (IPM & SPM)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.