Knowledge Search
Download document () of 20
We make what matters work*

DH222FRK

Eaton DH Safety Sw. single throw, 2p/240Vac/60amp, fused w/o neutral class H fuse clips, NEMA 3R enclosure painted steel, enhanced visible blades

General specifications

Product Name
Eaton heavy duty fusible safety switch
Catalog Number
DH222FRK
UPC
786685176758
Product Length/Depth
16.5 in
Product Height
8.5 in
Product Width
9.5 in
Product Weight
19 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Fusible safety switch

Physical Attributes

Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel
Fuse class provision
Class H
Fuse configuration
Fusible without neutral
Number of poles
Two-pole
Number of wires
2
Type
Heavy duty fusible safety switch

Performance Ratings

Amperage Rating
60A
HP rating - max
3, 7.5 hp/10, 15 hp/10 hp (1,3PH @ Std fuse/time delay/250 Vdc)
NEMA rating
NEMA 3R
Voltage rating
240V

Miscellaneous

Product Category
Heavy Duty, Fusible without neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.