Download document () of 20

DPC625X

Eaton Cooper Power series deadbreak protective cap, Drain wire with permanent studs, 15/25 kV, Phase to ground: 15.2 kV, AC 1 min: 40.0 kV, DC 15 min: 78.0 kV, BIL: 125.0 kV, Min corona: 19.0 kV, Individual box kit, 600 A

General specifications

Product Name
Eaton Cooper Power series deadbreak protective cap
Catalog Number
DPC625X
UPC
194006071284
Product Length/Depth
3.25 in
Product Height
5.8 in
Product Width
3.6 in
Product Weight
1.52 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Special features
Drain wire with permanent studs
Type
Deadbreak protective cap

Electrical Ratings

AC 1 minute voltage withstand
40.0 kV
Basic impulse level
125.0 kV
Current rating
600 A
Rating phase-to-ground - max
15.2 kV
Standard voltage class
15/25 kV

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE