Knowledge Search
Download document () of 20

DR2-4025-03

Eaton Load Reactor, 25 A, Open, R2 Load side reactor, 1.2mH, 3% Impedance, Line and load reactor, 480 V

General specifications

Product Name
Eaton load reactor
Catalog Number
DR2-4025-03
UPC
786680169151
Product Length/Depth
3.5 in
Product Height
5.8 in
Product Width
7.2 in
Product Weight
14 lb
Certifications
UL Listed

Product specifications

Amperage Rating
25A
Special features
1.2mH, 3% Impedance
Voltage rating
480 V
NEMA rating
Open

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.