Download document () of 20
We make what matters work*

DR73-100-R

Eaton DR73 inductor, 10uH, 2.08A Irms, 2.47A ISAT, 77mOhm resistance, SMT mounting, Ferrite, 2-pins, 1350 qty.

General specifications

Product Name
Eaton DR73 inductor
Catalog Number
DR73-100-R
UPC
051712888646
EAN
5027590169028
Product Length/Depth
7.6 mm
Product Height
3.55 mm
Product Width
7.6 mm
Product Weight
0.609 g
Compliances
RoHS Compliant
Product Type
Inductor

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.08 A
ISAT
2.47 A
Package Quantity
1350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
77 mΩ
Terminals
7.5x7.5x3.35mm
Series
DR73

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us