Knowledge Search
Download document () of 20

DS7-342SX100N0-N

Eaton DS7 soft start controller, Frames 3 and 4, 100 A, 75 hp, 480 V, 110/230 Vac, Internal bypass, IP20, HKD3350 circuit breaker, 350 A class RK5 max fuse, Generation 7 series

General specifications

Product Name
Eaton DS7 soft start controller
Catalog Number
DS7-342SX100N0-N
UPC
786685856414
Product Length/Depth
6.93 in
Product Height
5.67 in
Product Width
3.58 in
Product Weight
0.75 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
C-Tick Compliant
Certifications
IEC 60947-4-2
CSA Certified
EN 60947-4-2
UL Listed
Catalog Notes
No internal radio interference suppression filters

Product specifications

Bypass
Internal
Control voltage
110/230 Vac
Horsepower
75 hp
Phase
Three-phase mains supply voltage
Type
Soft start controller
Voltage rating
480 V
Fuse size
350 A class RK5 max
Circuit breaker type
HKD3350
Frame size
4
3
Environmental rating
IP20
Series
Generation 7
Rated operational current
100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.