Knowledge Search
Download document () of 20

E57-08GS01-G1NB

Eaton E57 Small dia Series Inductive Proximity Sensor, 0.315 dia, Straight, Sensor dist: 1 mmdist, 100 mA max DC, PNP Open Collector, NC, 100 mA at 30 Vdc, 3 Pin M8 Connector, 10-30Vdc input, < 1% accuracy, Short circuit protected, Shielded

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57-08GS01-G1NB
UPC
786685535258
Product Length/Depth
0.31 in
Product Height
2.36 in
Product Width
0.31 in
Product Weight
0.05 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Contact Rating
100 mA at 30 Vdc
Actuator function
Shielded
Accuracy
< 1%
Enclosure material
Stainless steel
Connection
3-pin M8 connector
Contact configuration
PNP open collector, NC
Series
E57
Sensor type
Inductive proximity
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
140 °F
Operating temperature - min
32 °F
Maximum DC current
100 mA
Input voltage
10-30 Vdc
LED indicator
Output status: red
Protection
Short circuit protected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.