Knowledge Search
Download document () of 20

E57LAL12T111SD

Premium+ Inductive Proximity Sensor, E57, 2 mm range, Straight, 12 mm, Shielded, 360° viewable LED, M12, 500 mA at 6-30 Vdc, 4 pin, <1% sensing range, NO PNP open collector, 6-48 Vdc

General specifications

Product Name
Eaton E57 inductive proximity sensor
Catalog Number
E57LAL12T111SD
UPC
782113605005
Product Length/Depth
2.71 in
Product Height
0.47 in
Product Width
0.47 in
Product Weight
0.1 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Premium+ Inductive Proximity Sensor
Contact Rating
500 mA at 6-30 Vdc
Actuator function
Shielded
Accuracy
< 1% sensing range
Enclosure material
303 stainless steel
Connection
M12
Contact configuration
NO PNP open collector
Series
E57
Environmental rating
NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67, IP69K
Number of pins
4
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Maximum DC current
500 mA
Input voltage
6-48 Vdc
LED indicator
360 ° viewable LED
Protection
Auto reset

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.