Knowledge Search
Download document () of 20

ECN05A1BAA

Eaton Freedom NEMA motor control starter, 220V/50 Hz-240V/60 Hz, NEMA 1, Non-combination non-reversing starter, NEMA size 00

General specifications

Product Name
Eaton Freedom NEMA motor control starter
Catalog Number
ECN05A1BAA
UPC
782114015643
Product Length/Depth
11.6 in
Product Height
7.4 in
Product Width
7.7 in
Product Weight
5.45 lb
Warranty
1 year
Certifications
UL Listed file E1491
Contact Manufacturer

Product specifications

Coil voltage
220V/50 Hz-240V/60 Hz
Enclosure
NEMA 1
Type
Non-combination non-reversing starter
Size
NEMA size 00

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.