Knowledge Search
Download document () of 20

ECNR50

Eaton Edison ECNR fuse, Time-delay current-limiting fuse, Superior overload and cycling capabilities, 50 A, Dual, Class RK5, Non-indicating, Ferrule end x ferrule end, 10 sec at 500%, 200 kAIC, Standard, 250 V, 125 Vdc

General specifications

Product Name
Eaton Edison ECNR fuse
Catalog Number
ECNR50
UPC
782634507383
Product Length/Depth
10.38 in
Product Height
2.88 in
Product Width
2.88 in
Product Weight
3.15 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
50 A
Interrupt rating
200 kAIC
Response time
10 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK5
Fuse indicator
Non-indicating
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.