Eaton Crouse-Hinds series EDS selector switch control station, With selector switch, With two 3/4" hubs, Feraloy iron alloy, Two-position, two-circuit, 2, 1, Single-gang, 2, Through feed, 3/4", 600 Vac
| Product Name |
Eaton Crouse-Hinds series EDS selector switch control station
|
| Catalog Number |
EDSC21271
|
| UPC |
782274766607
|
| Product Length/Depth |
6.72 in
|
| Product Height |
5.44 in
|
| Product Width |
3.5 in
|
| Product Weight |
8.65 lb
|
| Product Type |
Selector switch control station
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Enclosure type |
With selector switch
|
| Voltage rating |
600 Vac
|
| Number of gangs |
Single-gang
|
| Number of devices |
1
|
| Normal position |
Two-position, two-circuit
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Number Of Positions |
2
|
| Number of circuits |
2
|
| Hub style |
With two 3/4" hubs
|
| Material |
Feraloy iron alloy
|