Download document () of 20

ELC-PS01

ELC Series Programmable Logic Controllers, ELC power supply, 24W, 1A, 50/60 Hz, 24 Vdc Output, 100~240 VAC (-15%~+10%) Input

General specifications

Product Name
Eaton ELC logic controller
Catalog Number
ELC-PS01
UPC
782116343133
Product Length/Depth
4.5 in
Product Height
2.75 in
Product Width
3.75 in
Product Weight
0.8 lb
Warranty
1 year
Certifications
UL 505
Global Catalog
ELC-PS01
Product Type
Logic controller

Product specifications

Type
ELC power supply
Amperage Rating
1A
Wattage
24W
Frequency rating
50/60 Hz
Quantity
1
Series
ELC
Input
100-240 Vac (-15%~+10%)
Output
24 Vdc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.