Knowledge Search
Download document () of 20

EU5E-SWD-4D4D

M22 front mount LED module, blue LED

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system digital I/O module
Catalog Number
EU5E-SWD-4D4D
UPC
786689005900
EAN
4015081161126
Product Length/Depth
2 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Catalog Notes
SmartWire-DT function modules for connecting to M22 pilot devices
Product Type
Intelligent wiring system accessory

Product specifications

Type
M22 front mount
Light color
Blue LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.