Knowledge Search
Download document () of 20

EU6E-SWD-4D4D

Smartwire-DT IP67 I/O, Quad Multiblock Housing, 4x Digital Input/4x Digital Output

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
EU6E-SWD-4D4D
UPC
786685986463
Product Length/Depth
10 in
Product Height
2 in
Product Width
4 in
Product Weight
0.7 lb
Warranty
1 year
Product Type
Intelligent wiring system

Product specifications

Amperage Rating
4A
Enclosure
Quad multiblock housing
Operating temperature - max
158 °F
Operating temperature - min
-8 °F
Number of inputs
4 digital
Number of outputs
4 digital

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.