Knowledge Search
Download document () of 20

EVLEDBX3W701

Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Warm white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free aluminum, Wall mount, 0.87 power factor, 1", 100-277 Vac, 30W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDBX3W701
UPC
662276426801
Product Length/Depth
12.56 in
Product Height
16.81 in
Product Width
7.25 in
Product Weight
11.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Zone 2
Class I, Division 1
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Color temperature
Warm white
Mounting Method
Wall
Trade size
1"
Guard
With guard
Drive type
AC
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Wattage
30W
Amperage Rating
0.25A
Power factor
0.87
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Equivalent luminaire
70-100W HID

Export product specification