Knowledge Search
Download document () of 20

FG3025

Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 25A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3025
UPC
786679269541
Product Length/Depth
7 in
Product Height
6 in
Product Width
5 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 947-2
IEC Rated
UL Listed
CSA Std. C22.2 No. 5
CSA Certified
UL 489

Product specifications

Amperage Rating
25 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Pickup
Fixed
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
9 kVA/7 kW at 240 Vac, 18 kVA/14 kW at 480 Vac, 23 kVA/18 kW at 600 Vac
Number of poles
Three-pole
Functions
Reverse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.