Download document () of 20

FIG 1000 2 1/2X1 FASTC PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 2.5" pipe size with 1" brace pipe, Fast clamp sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 2 1/2X1 FASTC PLN
UPC
782051720686
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Diameter
2.5 in
Product Weight
9.1 lb
Certifications
OSHPD Certified
Product Type
Lateral sway brace attachment

Material type

Finish
Plain
Material
Steel

Product dimension

Size
2.5 inch pipe size with 1 inch brace pipe

Other product information

Model
Fig 1000
Type
Fast clamp sway brace attachment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.