Download document () of 20

FIG. 1001-1-X-1-1/4-PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1001, 1" pipe size with 1.25" brace pipe, Sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG. 1001-1-X-1-1/4-PLN
UPC
799038537182
Product Length/Depth
0 in
Product Height
1.25 in
Product Width
0 in
Product Diameter
1 in
Product Weight
1.18 lb
Certifications
UL Listed
OSHPD Certified
Product Type
Lateral sway brace attachment

Material type

Finish
Plain
Material
Steel

Product dimension

Size
1 inch pipe size with 1.25 inch brace pipe

Other product information

Model
Fig 1001
Type
Sway brace attachment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.