Download document () of 20

FL16T25

Eaton Cooper Power series Edison fuse link, 25A, 30 in, 38 kV distribution, Fuse type: ET, Standard leader, Removable

General specifications

Product Name
Eaton Cooper Power series Edison fuse link
Catalog Number
FL16T25
UPC
194006084277
Product Length/Depth
31.75 in
Product Height
0.4 in
Product Width
0.4 in
Product Weight
0.1 lb
Compliances
IEEE C37.41
IEEE C37.40
Certifications
Not Applicable

Button Head

Button head type
Removable

Descriptions

Type of termination
Standard leader

Electrical Ratings

Allowable continous current
150%
Average speed ratio
10- 13.1
Fuse type
ET
Current Rating
25 A
Size
30 in
System rating
38 kV distribution

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE